Pumping Away

Pumping-solutions_HS
As the source of power in a hydraulic system, pumps are critical components. To keep them leak-free and operating effectively, seals are vital. Franco Marano, Trelleborg Sealing Solutions, Global Segment Director Fluid Power, explains why.- By Meghan Cloud Braunger

WE WORK WITH PUMP MANUFACTURERS

TOOLS & APPS FOR DESIGN ENGINEERS

Hydraulic-System-Calculator-icon

Hydraulic System Calculator

O-Ring-icon

O-Ring Calculator

Pumping Solutions

Pumping-solutions_HS
1.Rotary seals are installed in the external drive shaft of an axial piston pump

Pump1

Typical seals: Radial oil seals prevent leakage from the drive shaft during pump operating cycles and exclude ingress of contamination with an externally facing dust lip.

Turcon® Varilip® PDR offers stick-slip-free running and is suitable for high surface speeds with low pressure. Turcon® material is compatible with a variety of media and operates in a wide temperature range. 

The HP20 rotary oil seal is an elastomeric seal suitable for sealing medium to high hydraulic oil pressure at low to medium shaft speeds. Available in FKM and HNBR for
standard and low temperature environments.

2. Piston seals prevent fluid flow between different sections of a pump. In an axial pump, the swashplate angle is adjusted by a positioning piston. As the flow rate of the pump is determined by this angle, it is critical that the position is precisely controlled.

Pump2

Typical seal: The Turcon® Glyd Ring® is a low friction, abrasion -resistant seal that allows the positioning cylinder to function reliably as needed over a long period of time.

3. Static seals feature at various places in the pump housing to prevent contamination of the system.

Pump3

Typical seals: O-Rings are available in a wide range of elastomer materials for both standard and special applications.

4.Gaskets installed on flanges prevent leakage at connection points, for example, where the pump connects to the pipes.

Pump4

Typical seal: HiMod® FlatSealTM 15, part of Trelleborg’s range of flat gaskets, offers exceptional performance in pump and other hydraulic component applications.

1.Rotary seals are installed in the external drive shaft of an axial piston pump

Pump1

Typical seals: Radial oil seals prevent leakage from the drive shaft during pump operating cycles and exclude ingress of contamination with an externally facing dust lip.

Turcon® Varilip® PDR offers stick-slip-free running and is suitable for high surface speeds with low pressure. Turcon® material is compatible with a variety of media and operates in a wide temperature range. 

The HP20 rotary oil seal is an elastomeric seal suitable for sealing medium to high hydraulic oil pressure at low to medium shaft speeds. Available in FKM and HNBR for
standard and low temperature environments.