Sealing Solutions for Forklifts

Reducing downtime with innovative seals, bushings and custom-molded parts. - Meghan Cloud Braunger

FUEL SYSTEM

sealing-solutions-for-forklifts
FUEL SYSTEM

Forklifts have three primary options when it comes to what 
powers the truck: an internal combustion engine, electric 
power and hydrogen fuel cells. These three options are 
fundamentally different and require unique sealing solutions 
to seal system components, prevent leakage and keep fuel 
and lubrication from being contaminated by outside particles.

Combustion Engine: O-Rings, Quad-Ring® seals/X-Rings,
Kantseals/square rings, engineered molded parts
Electric drive*: HiSpin® rotary seals, static seals,
engineered molded parts
Hydrogen fuel cell system*: Engineered-molded parts

DRIVETRAIN COMPONENTS
Rotary seals, engineered molded parts and custom machined Orkot® profiles seal and support the vital drivetrain 
components that keep the forklift operating efficiently.
Axle-wheel hub
Axle-wheel hub: Cassette seals
Brake system
Brake system: Custom-molded parts
Steering system
Steering system: Zurcon® U-Cup RU9, Zurcon® L-Cup®, Zurcon® Scraper DA24, Orkot® & HiMod® Bearings
Gearbox
Gearbox: Radial Oil Seals
LIFT & MAST MECHANISMS
Zurcon®, HiMod® and Orkot® materials in engineered seal and 
wear ring profiles ensure maximum performance in the critical lift 
and mast applications that are paramount to forklift functionality.
Lift/plunger cylinders
Lift/plunger cylinders: Zurcon® U-Cup RU9,
Zurcon® Buffer Seal, HiMod® Slydring®, 
Zurcon® Scraper DA22
Mast
Mast: Machined Orkot® components reduce
friction and maintain heavy loads supported
by the forklift’s mast.
HYDRAULIC SYSTEM
High-performance radial oil seals, engineered molded parts, 
Quad-Ring® seals/X-Rings and O-Rings in the hydraulic system
ensure all components on the forklift function seamlessly. 
Hydraulic control unit
Hydraulic control unit: Engineered-molded parts,
Quad-Ring®seals/X-Rings, O-Rings
Axial piston pump
Axial piston pump: Turcon® Glyd Ring®, Radial Oil Seals, O-Rings
ATTACHMENTS
A multitude of attachment options are available for forklifts 
to extend their range and capabilities. Hydraulic cylinders and 
valves supporting forklift attachments must be reliable and 
withstand heavy loads. While preventing leakage both internally 
and externally on the cylinders, sealing solutions must offer 
easy installation and long service life.
Tilt cylinder/Side shift cylinder:
Tilt cylinder/Side shift cylinder:Zurcon® U-Cup RU9, 
Zurcon® Dualseal, Zurcon® Scraper DA24,
HiMod® Wear Rings, Zurcon® Wynseal
Specialty attachments
Specialty attachments:
Push/pull, clamp and rotator cylinders*:
Standard and custom-engineered seals
Rotary manifolds*: Turcon® Roto Glyd Ring®,
Zurcon® Dualseal, O-Rings, and Back-Up Rings
FUEL SYSTEM

Forklifts have three primary options when it comes to what 
powers the truck: an internal combustion engine, electric 
power and hydrogen fuel cells. These three options are 
fundamentally different and require unique sealing solutions 
to seal system components, prevent leakage and keep fuel 
and lubrication from being contaminated by outside particles.

Combustion Engine: O-Rings, Quad-Ring® seals/X-Rings,
Kantseals/square rings, engineered molded parts
Electric drive*: HiSpin® rotary seals, static seals,
engineered molded parts
Hydrogen fuel cell system*: Engineered-molded parts

DRIVETRAIN COMPONENTS

HYDRAULIC SYSTEM

LIFT & MAST MECHANISMS ATTACHMENTS

ATTACHMENTS