Take a PEEK at a New Process


Capable of performing with lubricating and non-lubricating fluids (dry running) and gases, as we ll as ceramic-coated surfaces, more applications are being considered or implemented already. “In addition to FPSO swivels, think split barges, hydropower dams, presses and flood barriers. There are a number of different areas we think we can apply this technique very successfully,” says Soeren.
After the welding process is complete, the resulting product is strong enough for machining, as is required for angled Back-up Rings. It is then combined with large dimension Turcon® seals to provide the same performance as compression molded seals, but with a lower price. “The combination of reduced costs and faster production and delivery make this a very competitive offering for the market,” finishes Soeren.
Download the catalog to learn more.
WHAT IS AN FPSO?
TECHNICAL DATA
Pressure range: |
Up to 100 MPa at +150 °C |
Temperature range: |
-54 °C to up to +260 °C |
Velocity lubricated: | 5 m/s |
Velocity dry: |
2 m/s bio-oils), phosphate |
Media, gas: | Dry running capability |
Chemical resistance: | Very high |
Compliance: | NORSOK M-710 |
UV / sunlight resistance: | High |
Ozone resistance: |
High |
Radiation resistance: |
10^9 Rad |
Tensile strength: |
90 MPa |
Melting point: |
+340 °C |
Glass transition temperature: | +150 °C |
Hardness (Ball Indentation): |
250 MPa |
Coefficient of Linear Thermal Expansion: |
2.5 - 5 M/M x °K x 10-5 |
Elongation at yield: | 10% |
Elongation at break: |
25% |