Turcon® Variseal® MC Seal


for subsea applications that introduced the now standard subsea rotary gate valve into the market in 1998. As subsea oil and gas exploration becomes increasingly challenging, the company realized a highly specialized gate valve that met a wide range of extreme working pressures and operating conditions was needed and development has resulted in its new Medium Duty Rotary Gate Valve.
Custom solution
On this valve, LB Bentley worked in close partnership and with support from Trelleborg Sealing Solutions. To meet demanding requirements, Trelleborg developed a custom version of Turcon® Variseal® MC with high pressure extrusion resistance and back-pressure protection in NORSOK M-710 compliant PTFE and PEEK materials to provide the main stem sealing function. In order to cater for subsea use, Trelleborg’s Turcon® Glyd Ring® T was selected as a contaminant exclusion seal.

The seal was developed to replace multiple chevron seals or V-Stack type products in subsea valve stems that require a high-integrity sealing capability. It includes a series of single-acting spring-energized seals housed within a U-shaped Turcon® polytetrafluoroethylene (PTFE) based material seal profile. The unique single-piece design significantly improves sealing integrity and leak tightness in high-pressure applications by providing higher contact force across multiple seal hardware interfaces.
Turcon® Variseal® MC advantages and benefits:
- Good static and semi-dynamic sealing effect
- Reduced friction under high loads
- Almost universal chemical compatibility
- Permanent elasticity unaffected by contact with chemicals
- Available with anti-extrusion Back-up Rings for service in extreme conditions where single or double extrusion gaps are present
- Withstands aggressive and abrasive process media
- Unlimited shelf life
- Compact form and single piece installation, ideal for replacing multipiece packing and sealing systems
- No external preload required
- Resistant to compression set and the need for re-tightening
- Special sizes and geometries available

Turcon® Glyd Ring® T advantages and benefits:
- High sealing efficiency with low wear and long service life
- High operational reliability with low friction and stickslip-free operation
- Simple groove design suitable for easy installation even in narrow grooves
- Design flexibility – adaptable for almost all groove sizes
- Custom designs available
- Bi-directional seal
- Very good static leak-tightness
- Increased clearance possible of approximately 50 percent, depending on the operating conditions