Tide trend
Water level
Current speed and direction
Wave height, period and energy bands
Salinity and water temperature

Overview
Terminals are typically designed and operated with set limits for MetOcean conditions to ensure the safety of the vessel and the terminal. Real-time MetOcean data and trends assist operators in maximizing their berth’s operating window by providing measurements at the berth. Tide, current and wave information can be provided to the staff at the berth, at the operations center, or to the vessel.
Trelleborg’s Oceanographic Monitoring Systems include sensors from the leading instrument manufacturers. Instruments deployed in the marine environment are subject to harsh conditions and as such our experience in equipment selection and deployment techniques ensures rugged, reliable and maintainable systems suitable for the conditions.
Trelleborg’s Oceanographic Monitoring Systems include sensors from the leading instrument manufacturers. Instruments deployed in the marine environment are subject to harsh conditions and as such our experience in equipment selection and deployment techniques ensures rugged, reliable and maintainable systems suitable for the conditions.
Features
Measured & recorded parameters include:
Deployment and retrieval systems include:
Suspended from the berth
Bottom mounted
Pile mounted
Buoy mounted
Bottom mounted
Pile mounted
Buoy mounted
Power and communications methods include:
Mains or solar
Hardwired or telemetry
Hardwired or telemetry