Quick Release Hooks
Quick Release Hooks (QRH) are the foundation for today’s modern mooring systems. Installed since 1972 at facilities worldwide, Trelleborg's QRHs enable mooring lines to be safely secured, quickly and easily released even when loaded to their safe working load limit. With sizes and configurations to suit all applications, their field proven features enhance safety, reliability, ease of use and ensure compliance to international standards. SmartMoor range is a flexible QRH product range for Oil, Gas, Petrochemical and Bulk handling facilities to cater for project or facility specific requirements. ReadyMoor is a standardized QRH product range designed for commercial ports as an alternative to bollards whilst improving safety and efficiency of mooring operation at reduced cost.