Overview
Trelleborg Marine & Infrastructure has developed ReadyMoor Quick Release Hooks, a standardized range of quick release hooks designed for commercial ports and harbors as an alternative to bollards whilst improving safety and efficiency of mooring operation at a reduced cost.
This cost-effective series of Quick Release Hooks are available with an average lead time of 12 weeks to assemble, test and ship the product.
Please refer to our ReadyMoor Datasheet for more information.
Features
ReadyMoor 50
Reduces overturning moment
Reduces the overturning moment on the hook base and subsequently the stresses on the hook base and the hook base foundations.
Reduces risk
Hook profile shaped to guide the messenger line during retrieval to minimize line handling requirements, reducing the mooring crew’s exposure to risk.
Single stage locking mechanism
Fewer moving parts reduce maintenance requirements and improve reliability
Compact design
Small installation footprint, minimizing the amount of deck space consumed
Sold without capstan
ReadyMoor 60 - 150
Cast bases and hooks
Superior corrosion resistance and higher strength
Cast hooks
Designed with optimal throat size to minimize rope wear
Compact and strong cast hook design
Double the yield strength of forged mild steel hooks by others
Unobtrusive release mechanism
No protruding components outside the hook body which could act as rope catching points
Enclosed capstan design
Increased protection from environmental and mechanical damage during operation, maximizing service life
Industry best protective coating
Offered by high quality three-coat paint specification