Overview
Trelleborg's ladders are very robust but remain flexible to reduce accident damage and help protect the wharf when small crafts berth.
In addition to the existing range of polyurethane and rubber ladders, we can also customize steel ladder solutions according to your project requirements.
Features
LFE / LF250 Ladders
Integrate the functions of a ladder and a fender into a single unit
Available in a range of lengths
Modular Ladders
Corrosion resistant
Can withstand most accidental impacts from smaller vessels
The step modules are made from polyurethane
Suits many applications
Applications
- Container berth
- Bulk terminal
- General cargo berth
- Monopiles and dolphins