Overview
Cleat Bollards suit marine mooring applications for light commercial use or recreational marina use as well as mounting on vessels. Made from durable ductile cast iron or cast steel, Trelleborg's cleat bollards can withstand use in harsh environments.
Please refer to the Bollard Application Design Manual for dimensions.
Features
General purpose applications up to 35 tonnes
Suitable for steep rope angles
Suitable for small wharves or jetties and marinas
Applications
⮚ Industrial Oil & Gas, Bulk mineral & liquid terminal berths
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas