General purpose applications up to 200 tonnes

Overview
Single Bitt Bollards, often referred to as US Style Pillar bollards, are particularly suitable for applications where tidal range variations are large and can handle steep mooring line angles.
They are capable of accepting multiple mooring lines and have been designed to fit onto existing bolt patterns for older US style pillar bollards.
Made from durable ductile cast iron or cast steel, Single Bitt Bollards can withstand use in harsh environments.
Please refer to the Bollard Application Design Manual for dimensions.
Made from durable ductile cast iron or cast steel, Single Bitt Bollards can withstand use in harsh environments.
Please refer to the Bollard Application Design Manual for dimensions.
Features
Suitable for steep rope angles
Two lines may share a single bollard (subject to bollard capacity)
Concrete filled (optional)
Can be mounted onto existing US style bollard bolt patterns
Applications
⮚ Industrial Oil & Gas, Bulk mineral & liquid terminal berths
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas