Overview
With a mooring line capacity range from 10 tonnes to 300 tonnes, tee bollards cover a vast range of mooring line capacity requirements from small recreational jetties to the largest bulk handling terminals.
Made from durable ductile cast iron or cast steel, Tee Bollards can withstand use in harsh environments.
Please refer to the Bollard Application Design Manual for dimensions.
Features
General purpose applications up to 300 tonnes
Suitable for steeper rope angles
Applications
⮚ Industrial Oil & Gas, Bulk mineral & liquid terminal berths
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas