Cryoline LPG
The most efficient solution for LPG transfer
Technical features
For submarine of floating configurations
GMPHOM 2009 certified
Fully satisfactory to dedicated tests for LPG application
Compact nipleless flange fully embeded in rubber
Lightweight structure DUAL Carcass with steel cable layers and steel ring reinforcement
Optional reinforcements with integrated bending stiffener
Continuous inner liner and integrated gaskets
Specific inner liner resistant to liquid gas up to minus 50°C and gas
Rated pressure up to 21 bar - Up to 100 bar depending on diameter
Lenght up to 12.2mm (40')

Technical features
Customized Solution
Exclusive consultative approach to supply the optimum solution resulting of 40 years of experience in marine hoses and onshore industrial transfer of LPG.
Safe Solution
Ultra low permeation between the liquid and the hose structure. High thermal insulation with limited lost of temperature. High fatigue resistance with perfect distribution of loads and stresses.
Field proven
Based on our exclusive and unrivalled nipleless technology. Solid and tangible performance with hoses still in service since 2005.
Improved Operability
Extented operation with efficient transfer offshore solutions and at least twice service life compared to usual nipple hose with rubber liner.