contactusurl/en/marine-and-infrastructure/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Project: FSU Europe
Specification: 6 x liquid + 2 x vapor 10” STS system
Capacity: 13,500 m3/hr
Compliance: EN1474 (all parts) Operable for low ambient temperatures (Design T of -40 degC)
Class: Bureau Veritas
Transfers per year: 58