contactusurl/en/marine-and-infrastructure/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Standard coupling housings are stainless steel. Other materials are available on request.
Sizes
Standard nominal bores available:
2″, 3″, 5″, 6″, 8″ The 4″ is now available in the new shorter and lighter KLAW Marine2.
Pressure Ratings
Standard range design pressure 2″ = 40 BAR (580 PSI)
Standard range design pressure 3″ = 40 BAR (580 PSI)
Standard range design pressure 4″ = 30 BAR (435 PSI)
Standard range design pressure 5″ = 27 BAR (391 PSI)
Standard range design pressure 6″ = 23 BAR (333 PSI)
Standard range design pressure 8″ = 17 BAR (246 PSI)
Higher pressure and higher flow rates are available on request.
End Connections
NPT Threaded male or female
BSP Threaded tapered or parallel
Flanged Connections (ANSI 150/PN16 ANSI 300/PN40)
Weld prepared ends (Schedule 40)
Hammer Union Fittings (Fig 100)
Other End Connection configurations available on request.
Breaking Loads
Coupling break-loads can be varied to suit any specific application.
Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading EstateWestbury - Wiltshire , BA13 4LSUnited Kingdom