Truck and Trailers Manufacturers Association (TTMA) Breakaway Coupling for truck loading at terminals using bottom Loading Arms.
Instantaneous closure of upstream and downstream flow reduces the risk of asset damage and injury potentially caused by spillage.
Separation of the Breakaway Coupling protects the Loading Arm and loading vehicle (truck or railcar) from damage. Downtime and clean-up costs are also greatly reduced.
Separation of the Breakaway Coupling protects the Loading Arm and loading vehicle (truck or railcar) from damage. Downtime and clean-up costs are also greatly reduced.
This KLAW range TTMA flange Breakaway Coupling is lightweight, short and compact and is designed for the specific balancing requirements of Loading Arms.
Applications
Shown below is a typical KLAW TTMA Loading Arm application.

Contact Us
How can we help?

Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LS United KingdomTel: +44 1373 827100
Fax: +44 1373 858877