Contact Us
How can we help?

Vee Bee Filtration UK Ltd
Unit D5 Coombswood Business Park Coombswood Way, Halesowen, West Midlands , B62 8BH United KingdomTel: +44 1384 378 884
Compact design
Cartridge Filters are used to purify the operating media to pre-defined levels.
Cartridge Filters are a fabricated housing incorporating a calculated number of cartridges for a given clean pressure drop (e.g. 5psid clean).
Fabricated Cartridge Housings and Cartridges come in a variety of configurations, materials, pressure ratings and sizes.
Cartridges are also available in an array of materials suitable for any given application. Examples include Pleated, Stainless, Glass Fiber and Cellulose.
Oil should be filtered each time it is transferred from one vessel to another as additional contamination is invariably introduced whenever oil is handled.
Gas needs to be conditioned to meet the cleanliness requirements of the system to operate effectively and efficiently.
A comprehensive housing modification service is also offered for single stack, multi stack, industrial, sanitary and multi-bag operations.
Cartridge filter housings are used extensively in the following industries:
Vee Bee cartridge filter housings are adaptable: offering a wide choice of designs, sizes and ports.
Compared to alternative industrial water filters, cartridge filter housings offer several advantages.
These include: