Vee Bee Dual Type Strainers provide a simple and effective solution to pipeline filtration where the use of either Y Type or Mono Type strainers is prohibited by the necessity to ensure continuous flow.
Typical options
Trelleborg offers a complete range of Vee Bee Dual Strainers for all applications.
Swing Gate
- Sizes: 0.5″ (15mm) to 4″ (100mm)
- Flanged Ends ANSI, BS4504 (DIN, PN), BS10
- Screwed Ends API, BSP, NPT
- Various cast materials of construction
- 100% shut-off for gas applications
- Quick release or bolted covers
- Maximum pressure ratings ANSI Class 300lb

Screw Gate
- Sizes: 3″ (80mm) to 32″+ (800mm+)
- Flanged Ends ANSI, BS4504 (DIN, PN), BS10
- Various cast materials of construction
- 100% shut-off for gas applications
- Quick release or bolted covers
- Actuated changeover available
- Maximum pressure ratings ANSI Class 600lb
- Handling temperatures more than 500F

Contact Us
How can we help?

Vee Bee Filtration UK Ltd
Unit D5 Coombswood Business Park Coombswood Way, Halesowen, West Midlands , B62 8BH United KingdomTel: +44 1384 378 884