Mono Type Strainers protect vital pipeline equipment and offer reduced plant maintenance costs.
The choice of correct strainer and element will provide protection for valves, pumps, compressors, heat exchangers, flow meters and spray nozzles.
Mono Type Strainer advantages include retention of debris, simple installation and minimal pressure drop due to the generous ratio of filtration area to pipe bore area.
Trelleborg provides a complete range of Vee Bee Mono Type Strainers in a variety of sizes, materials and degrees of filtration.
Typical options
Quick Release Cover
- Sizes: 0.5″ (15mm) to 36″+ (900mm+)
- Flanged Ends ANSI, BS4504 (DIN, PN), BS10
- BW Ends, Schedule as required
- Screwed Ends API, BSP, NPT
- Various cast materials of construction
- Maximum pressure ratings ANSI Class 300lb
- Wide range of screening materials available

Bolted Cover
- Sizes: 0.5″ (15mm) to 36″+ (900mm+)
- Flanged Ends ANSI, BS4504 (DIN, PN), BS10
- BW Ends, Schedule as required
- Various cast materials of construction
- Maximum pressure ratings ANSI Class 2500lb
- Wide range of screening materials available
Fabrication Mono
- Sizes: 0.5″ (15mm) to 78″+ (1980mm+)
- Flanged Ends ANSI, BS4504, DIN, BS10, JIS
- BW Ends from Sched 40 to Sch 100 + Special Sched
- Carbon Steel, Low Temperature Steel, S/S, Duplex S/S Alloy Steel or other materials available
- Maximum pressure rating class 2500lb+ (172 BarG+)

Contact Us
How can we help?

Vee Bee Filtration UK Ltd
Unit D5 Coombswood Business Park Coombswood Way, Halesowen, West Midlands , B62 8BH United KingdomTel: +44 1384 378 884