Overview
SafeCaptain is a high-accuracy navigation tool for marine captains. Its software runs on an iPad and displays official S-57/S-63 sea charts with dedicated overlays to allow for precise vessel navigation. The system combines an interface box that is independent of the ship and an app that provides a portable display for the captain and/or the helmsman.
This enables the user to accurately monitor the vessel’s movements in constrained waterways. The system consists of a high-accuracy global navigation satellite system (GNSS) and an advanced motion sensor that measures the ship’s movement in three dimensions. SafeCaptain also computes the vessel’s position and heading based on the two GNSS antennas, will even work under a blackout.
Please refer to our latest SafePilot Brochure for more information.
Software / Features
Pro Navigation
General navigation data and features - planning, route, arrival times, recordings, charts handling, predictions and history, support of external navigational data source (PPU), distance lines, safety contours, no go areas, CPA and TCPA and simulation tool of port maneuvers. For example, passage planning or training purposes
Docking & Alignment
Enhanced features such as shoulder distance to fender lines, docking display, transverse speed, berthing angle
Lock
Alignment guidance for lock approach and departure, distances towards lock gates fore and aft, status of lock gates (open/closed) through sensors integration via server, distances to lock walls from vessel shoulders fore and aft
River
Module with quick jump between multiple locations of interest, meeting point with time (relative to route), drag meeting point with required speed info
AUKC
Under Keel Clearance(UKC) systems is one such tool used for describing the amount of water from the ship’s keel to the seabed. This is mostly used in the planning phase, to be able to determine the optimum time for passing the constrained waterway/ tidal window
Weather data
Live Weather data can be viewed on SafePilot – including tide, current, wave, wind, visibility
Anti-jamming / Spoofing
SafePilot has been fitted with a class leading anti-jamming/spoofing system that immediately alerts the user should there be any concern on external data quality or compromise
CarePack
Provides user with peace of mind hardware and software support 24/7/365 – with a dedicated European support team including annual service of units
Benefits
Interface box is a fixed installation on the ship
Dual GNSS receiver
Accurate heading, position, speed and course
Built-in motion sensor for accurate rate of turn
Built-in automatic identification system (AIS) to track and monitor vessel movements
Backup battery included
Wi-Fi connectivity to SafePilot
Work on the bridge wings and still see the accurate
movement of the ship from a bird’s eye view
movement of the ship from a bird’s eye view
Docking mode for precise maneuvering
High-density bathymetric electronic navigation charts (if available)
Distance measuring capability to avoid other ships and objects