Overview
SafeCrane systems use jetty-side crane-born GPS to alert a crane operator to the proximity and predicted path of the approaching vessel in real-time, in unison with the accurate positioning of the vessels with SafePilot software. This allows the port to deploy a crane to where it is most needed to optimize transfer operations, and also to be alerted if adjustments need to be made to the alignment between the vessel and crane to prevent crane collisions.
SafeCrane offers complete 360° visibility, with the ability to monitor crane operations from anywhere in the port. This allows ports to monitor operations from start to finish from any position, while drastically improving safety, accuracy, and the overall efficiency of operations.
Please refer to our latest SafePilot Brochure for more information.
Benefits
Applications / Markets
- Ports
- Terminal operators