Overview
The CAT I is a stand-alone high accuracy GPS receiver with the capability of GPS/GLONASS and available SBAS systems such as EGNOS, WAAS, MSAS, and GAGAN
CAT I is an add-on option to CAT ROT for use in operations that demand more accurate positioning than what is provided by the ship’s own positioning through the AIS pilot plug. The use of CAT I further improves the accuracy of the speed measurements of own vessel.
The CAT ROT / CAT I solution is thus independent of the ship’s positioning and speed sources. The only data still provided by the vessel’s pilot plug is heading data and AIS targets, which is less sensitive data as the pilot can easily validate the quality.
CAT I is an add-on option to CAT ROT for use in operations that demand more accurate positioning than what is provided by the ship’s own positioning through the AIS pilot plug. The use of CAT I further improves the accuracy of the speed measurements of own vessel.
The CAT ROT / CAT I solution is thus independent of the ship’s positioning and speed sources. The only data still provided by the vessel’s pilot plug is heading data and AIS targets, which is less sensitive data as the pilot can easily validate the quality.
WIFI connection to pilot tablet / notebook
Integration to separate AIS and Rate sensor (CAT ROT)
GNSS sensor
Intelligent filtering
1 cm/sec (RMS) speed accuracy
<0.7 m (RMS) position accuracy w. SBAS
Reduced weight (410g)
Pocket size (138 x 100 x 25 mm)
Low power consumption
USB charge
Extended battery capacity 14 hours
Options and Accessories
[No text in field]Several accessories for the SafePilot PPU's are available.
PPU charger set
Clamp
Magnet set
Applications
For use in pilotage operations requiring higher position accuracy (<0.6m) and independency from ship’s positioning sensor
Long transit pilotage
Harbor docking
Lock operations
River pilotage
Transit pilotage