Overview
Trelleborg’s SafePilot CAT MAX is developed for applications that demand the highest positioning accuracy. Whether you are piloting in confined waters or conducting offshore operations, CAT MAX ensures precision and reliability.
The SafePilot CAT MAX is equipped with dual antenna units - one for heading and one for positioning. This dual configuration guarantees unparalleled accuracy in navigation.
CAT MAX operates independently of the ship's instrumentation, ensuring consistent performance without relying on external systems. The units communicate seamlessly with each other and the pilot's display via Wi-Fi, providing a stable connection with an impressive range for uninterrupted communication and control. The built-in three-axis motion sensor offers precise measurements of rate of turn, roll, and pitch, allowing for highly accurate predictions during turns and when navigating through confined waters.