Overview
SafePilot CAT PRO is a completely independent portable pilot unit designed to overcome the limitations of AIS and Wi-Fi range. Featuring an extended battery life as well as wireless charging, this lightweight solution can be configured in four different operational modes.
Providing ultra-stable position tracking by utilising Multi GNSS L1/L2, CAT PRO delivers situational awareness on vessel maneuvers to within 1 cm accuracy.
< 1kg
NTRIP over the air corrections
Independent heading
Spoofing and jamming detection
Built-in rate gyro
Proven hardware build and quality
Interchangeable
Wi-Fi extender
30-hour battery life
Battery management
Wireless charging
Quick charge
4 different operational modes
Multi GNSS L1/L2
Options & Accessories
Several accessories for the SafePilot PPU's are available
- PPU charger set
- Wi-Fi extender
Applications
For use in challenging pilotage operations requiring high accuracy independent heading
- Harbor docking
- Lock and canal operations
- River pilotage
- Transit pilotage