Liners for house connection & building pipes

PS_Liner_Close_Up_MultiFlexLiner_720x405

Trelleborg MultiFlex Liner

PS_Liner_Close_Up_UltraFlexLiner_720x405

Trelleborg UltraFlex Liner

PS_Liner_Close_Up_ProLiner_720x405

Trelleborg ProLiner

Special Project Liners for Main Sewers

PS_Liner_HybridLiner_Close_Up_720x405

Trelleborg HybridLiner

PS_Liner_Close_Up_MainLiner_720x405

Trelleborg MainLiner

MtH Liner 

PS_MTHLiner_2_720x405
The "multidimensional" Trelleborg MtH Liner

Calibration tubes

Calibration hose mediumtube purple

”Mediumtube purple” DN 50 – DN 200 (2“–8“)

Calibration hose thermotube orange

”Thermotube orange/blue” DN 100 – DN 300 (NPS 4“–12“)

Calibration hose mediumtube uv translucent

”Mediumtube UV translucent” DN 100 – DN 300 (NPS 4“–12“)

Preliner

PS_PreLiner auf grau

Leveraging Trelleborg’s one-stop shop to combine quality with speed

Case-study_CIPP-Tokyo Tornado

Certificates

PS_Logo_DIN_ISO_9001

Quality Management

PS_logo_DIN_ISO_14001

Quality Management

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3