Gully Sealing Set
The storm-drain sealing set is used to quickly seal roadside storm-drains in the event of chemical spill and to keep contaminates out of drainage system.

Key features & benefits
- Quick inflation
- Easy positioning
- High resistance to chemicals
- Used by first response units
100-150
PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
528571 | Gully plug 100-150 2.5 bar (36 psi) with inflation hose 2.5 m (8’) and rope 2.5 m (8’) |
4 |
528875 | Foot pump with safety valve 2.5 bar (36 psi), 3.0 kg (6.6 lbs) |
1 |
528744 | Positioning rod, 1.5 m (5’) 3-part, 2.2 kg (5 lbs) | 1 |
528871 | Portable case Type 2 609 x 409 x 140 mm (24” x 16” x 5,5’’), 3.5 kg (7.7 lbs) |
1 |
300-500
PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
528157 | Gully plug 300-500 0.5 bar (7.3 psi) with inflation hose 2 m (6.6’) and rope 2 m (6.6’) |
1 |
529385 | Inflation and safety device with finger-tight connector, pressure reducer, safety valve 0.5 bar (7.3 psi), pressure gauge and safety coupling, 1.0 kg (2.2 lbs) |
1 |
523002 | Compressed air cylinder 200 bar (2900 psi), 1L (61 cu.in.), 1.9 kg (4 lbs) | 1 |
528871 | Portable case Type 2 609 x 409 x 140 mm (24” x 16” x 5,5’’), 3.5 kg (7.7 lbs) |
1 |
Technical Data