High-Temperature Seal Increases Productivity in Semiconductor Subfab Applications

Resistant to extreme temperatures and complex chemistries
Chris Busby, Segment Director, Semiconductor and Product Line Director, O-Rings and Engineered Molded Parts at Trelleborg Sealing Solutions, says: “The Isolast® K-Fab™ Seal is resistant to both extreme temperatures and the complex chemistries found in critical subfab environments that can be extremely destructive to the elastomer seals in flanges. The unique design includes a retained seal feature that ensures the seal is easy to retrofit into NW/KF/ISO vacuum fittings. Assembly of the flange is also made considerably easier by the design of the elastomer element that results in a puzzle-shaped connection to the flange insert. Overall, this contributes to significantly less unexpected downtime and lower cost of ownership.”
>>Read more about the Isolast K-Fab Seal here
Custom seal geometry
Formulated from perfluoroelastomer (FFKM), a custom seal geometry utilizes significantly less rubber to eliminate overfill and extrusion, resulting in improved thermal properties, and elimination of thermal expansion and groove overfill. The seal geometry can withstand misalignment of the flange when compared to an O-Ring, for easy assembly. This optimal seal design increases performance, especially with varying pressure or vacuum conditions for increased service life and overall lower cost of ownership.
Wide range of elastomer materials
The Isolast® K-Fab™ Seal is temperature resistant for use up to +325 °C / +617 °F dependent on the material selection. Flexible use of elastomer materials is intended to lower the overall cost of ownership by matching the material performance with the application. Suitable for combination with both aluminum or stainless steel, the Isolast® K-Fab™ Flange Seal can be manufactured from a range of elastomer materials including Isolast® FFKM, Isolast® PureFab™ FFKM for ultra-high purity, FKM and PureFab™ FKM.
>>Download the Isolast K-Fab flyer
Technical webinar
Join Chris Busby, Segment Director, Semiconductor and Product Line Director, O-Rings and Engineered Molded Parts for an overview of this unique:
- Find out more about the unique puzzle-shaped connection between the flange insert and elastomer element, making assembly of the flange considerably easier
- Learn about how the Isolast® K-Fab™ flange seal contributes to significantly lowering the overall cost of manufacture of microchips
- Hear about our range of solutions engineered for your critical subfab applications
>>Watch the technical webinar here
Learn more
>>Download the press release
>>Download the press image
>>Get in touch to discuss your application