Key Benefits
Video
Mud Compression
In heavily contaminated environments, mud can compress between the housing and seal, creating pressure that reduces efficiency and leads to failure.
Nexus Face Seal has a higher flexibility to manage the effects of mud compression, extending service life, particularly for vehicles operating in aggressive and viscous muds encountered on construction sites.

Contamination of Oil
Peripheral speed Up to 1.5 m/sec
Temperature Up to +200 °C based on O-Ring material
Differential pressure Up to 3 bar as differential pressure
External diameter From 50 mm to 460 mm