Overview
Features
Blue food grade silicone, meeting regulation (EC) 1935/2004 (European legislation) and FDA classification (American legislation).
Volume resistivity > 10^12 Ω.m.
Surface resistivity > 10^13 Ω.
Applications
Gaskets or washers cutting and manufacturing of pieces for general industrial applications in contact with:
- foodstuffs
- water
- detergents
- diluted acids
- strong non oxidant acids
Advantages
Talcum-free, easier to be handled
Primerless adhesion
Very good resistance to ozone, UV light, weathering and ageing
Excellent temperature resistance (-60/+230ºC)
Good ratio quality/price
Benefits
Performance
Legality
Food safety
Hygiene, cleanliness
Long life
Recommandations
Always follow manufacturer warnings and instructions when using any cleaning product.
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Product Sheet

Rubber Sheeting and Matting

Rubber Sheeting for Food Industry

Food Contact Certificate

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3