Seal, damp and protect
We invest heavily in R&D. Our sales staff, chemists and engineers work to find better solutions for customers through continuous development of new materials, composites, designs and production methods.
Standard manufacturing dimensions
The standard dimensions for length and width shown on the chart are illustrative. The definitive standard dimensions on each case can be checked on its corresponding downloadable product sheet. Other widths and lengths are also available under demand.
| Thickness (mm) |
Width (mm) |
Length Industrial rubber sheeting (m) |
Length Wear resistant rubber sheeting |
Thickness (mm) |
||||
|---|---|---|---|---|---|---|---|---|
| 1 | ± 0.2 | 1400 |
± 2% |
15 |
± 2% |
20 | ± 2% |
1 |
| 1.5 | ± 0.25 |
1400 |
± 2% |
10 |
± 2% |
15 | ± 2% |
1.5 |
| 2 | ± 0.3 |
1400 |
± 2% |
10 |
± 2% |
10 | ± 2% |
2 |
| 3 | ± 0.3 |
1400 |
± 2% |
10 |
± 2% |
10 | ± 2% |
3 |
| 4 | ± 0.4 |
1400 | ± 2% |
10 | ± 2% |
10 | ± 2% |
4 |
| 5 | ± 0.4 |
1400 | ± 2% |
10 | ± 2% |
10 | ± 2% |
5 |
| 6 | ± 0.5 |
1400 | ± 2% |
10 | ± 2% |
10 | ± 2% |
6 |
| 8 | ± 0.7 |
1400 | ± 2% |
5 | ± 2% |
10 | ± 2% |
8 |
| 10 | ± 1.0 |
1400 | ± 2% |
5 | ± 2% |
10 | ± 2% |
10 |
| 12 | ± 1.0 |
1400 | ± 2% |
5 | ± 2% |
5 | ± 2% |
12 |
| 15 | ± 1.0 |
1400 | ± 2% |
5 | ± 2% |
5 | ± 2% |
15 |
| 20 | ± 1.4 |
1400 | ± 2% |
5 | ± 2% |
5 | ± 2% |
20 |
| 25 | ± 1.75 |
1400 | ± 2% |
5 | ± 2% |
5 | ± 2% |
25 |
| 30/40 | ± 2.0 |
1400 | ± 2% |
2.5 | ± 2% |
2.5 | ± 2% |
30/40 |
| The standard dimensions for length and width shown on the chart are illustrative. The definitive standard dimensions on each case can be check on its corresponding downloadable product sheet. Other widths and lengths are also available under demand. |
||||||||
Storage
Downloads
Industrial Rubber Sheeting - Food industry

Download here
Industrial Rubber Sheeting & Matting brochure

Download here