Overview
Features
Wear resistant natural rubber, yellow.
Applications
Hoppers, chutes, operating cyclones, vibrating lines, silos, etc., linings to protect equipment against very abrasive fine grain size products wear, due to their very nature (rock, wood, metal, all fine particle size materials, chemical products, etc.), density and hardness (medium to high), forms (fine particles, bulks, etc.), with dry conditions and maximum temperature +70°C.

Manufacturing of rubber skirts.

Hanging panels fostering materials cleaning and removal.

Areas of activity: sand and gravel quarries, aggregate and cement industries, concrete plants, etc.
Advantages
Excellent mechanical properties: tensile strength, elongation at break, tear resistance, abrasion, etc.
Excellent resistance to fine grain size products projection and fretting wear: sand, shot blasting, fine particles, abrasive dust, etc.
Corrosion protection
Noise and vibration propagation reduction
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing
Benefits
Performance
Safety
Reliability
Service life
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Product Sheet

Rubber Sheeting and Matting

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3