Overview
Features
Natural rubber, 50 Shore A, black.
Applications
Manufacturing of rubber skirts to:
- ensure sealing at conveyor belts loading points
- center materials
- protect against lateral projections (no continuous contact with the conveyor belt)
- be used as a scraper blade

Suitable for fine grain size products as crushed limestone, cement, damp gravels, marine salt, wet sand, etc.

Areas of activity: sand and gravel quarries, aggregate and cement industries, foundries, mechanical engineering, concrete plants, etc.
Advantages
Flexible
Good wear resistance
Benefits
Reliability
Service life
Safety
Economy
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Product Sheet

Rubber Sheeting and Matting

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3