Applications
Abrasive material such as slurry, sand, calcium and other suspended solid particles. Excellent resistance to friction and impacts
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 130 mm
Dimensions: DN 25 - DN 300
Overview
Inner tube
Black fluted SBR
Reinforcement
Nylon cord,
Cover
Black weather resistant CR (chloroprene)
Temperature range
-35 to 90, Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Max WP 16 bar at max Tº 70ºC
Additional information
FEP inner liner, vacuum ring (316Ti), flameguards, safety shields on request.
PED (2014/68/EU)
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)