Applications
Abrasive materials: slurry, sand, calcium and other suspended solid particles
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 150 - 200 mm
Dimensions: DN 25 - DN 600
Overview
Inner tube
Black fluted SBR
Reinforcement
Nylon cord
Cover
Black weather resistant CR (chloroprene)
Temperature range
-35 to 90, Max 90ºC at max WP 10 bar (≤ DN300) / 8 bar (> DN300)
Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (> DN300)
Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (> DN300)
Additional information
FEP Inner liner, vacuum ring (316Ti/316L), flameguards on request.
PED (2014/68/EU)
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)