Applications
Highly agressive chemicals, strong acids, aromatic solvents up to 150°C
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 130 mm
Dimensions: DN 25 - DN 300
Overview
Inner tube
Black fluted FKM
Reinforcement
Aramid
Cover
Black weather resistant FKM
Temperature range
-15 to 150ºC,
Max 150ºC at max WP 8 bar (≤ DN150) / 6 bar (>DN150)
Max 90ºC at max WP 10 bar (≤ DN150) / 8 bar (>DN150)
Max 70ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Max 150ºC at max WP 8 bar (≤ DN150) / 6 bar (>DN150)
Max 90ºC at max WP 10 bar (≤ DN150) / 8 bar (>DN150)
Max 70ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Additional information
Inner liner PTFE, vacuum ring (316Ti), flameguards, safety shields on request.
PED (2014/68/EU)
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)