Applications

Advantages

Design

Overview
Inner tube
Black fluted FKM
Reinforcement
Aramid
Cover
Black weather resistant FKM
Temperature range
-15 to 150ºC

Max 150ºC at max WP 8 bar (≤DN150) / 6 bar (> DN150)

Max 90ºC at max WP 10 bar (≤DN150) / 8 bar (> DN150)

Max 70ºC at max WP 16 bar (≤DN150) / 10 bar (> DN150)
Additional information
Vacuum ring (316Ti/316L), flameguards,  safety shields on request

PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs - Other types on request.
Downloads

Technical Specifications

Expansion Joints Storage Guideline

Expansion Joints Brochure

PED Certificate

Expansion Joints Installation Guideline

Certificate of Quality System Approval

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3