contactusurl/es-es/seals/searchSin ResultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems founddeBúsqueda y ayudaShowing¿Desea más información?DistribuidorDistribuidorOfficial DealerPremium Partnerdireccionesdirecciones,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
HP20 is an elastomeric rotary oil seal suitable for sealing medium to
high hydraulic oil pressure at low to medium shaft speeds. Available in
FKM and HNBR for standard and low temperature environments.
¿Desea más información?
¿Desea más información?
Technical Details
Doble efecto
Helicoidal
Oscilante
Alternativa
Rotativa
Simple efecto
Estática
Ø - Range
Pressure Range
Temp. range
Velocity
17 - 300 mm
up to 4.7 mt/s MPa
-30°C +100°C
4 m/s
—
up to 200 bar psi
-22°F +212°F
13 ft/s
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs