The natural choice hose for mild to medium conditions - can be mixed with other hoses of same construction
Typical configurations
Floating: CALM - Tandem – SALM
Submarine: Ship-to-Shore - CBM/MBM - Chinese Lantern - Lazy S - Steep S – Flowline
- Single or Double carcass with leak detection sensor system options
- Nipple flange with helix wire reinforcement
Operational advantages
- Leak detection sensors minimize risk.
- Adaptable design for new or existing offloading systems.
- Reassurance of double containment.
- High strength fatigue resistant.
- Simple integration of Marine Breakaway Coupling.
Specification summary
- Nipple flange.
- Single or Double Carcass options.
- Helix wire reinforcement.
- High quality inner liner resistant to crude oil, refined products and condensate.
- Optional reinforcements for end line connections and specific configurations.
- PU outer cover on demand.
- Rated pressure up to 21 bar.
- Diameter up to 600mm (24").
- Length up to 12.2m (40').
Standards and verifications
- GMPHOM 2009
Contact us

TRELLEBORG FLUID HANDLING SOLUTIONS
ZI La Combaude - Rue de Chantemerle - CS 10725 63050 Clermont-Ferrand Cedex 2 FranceTel: 04 73 25 81 81