Applications
Drinking water
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 150 - 200 mm
Dimensions: DN 25 - DN 600
Overview
Inner tube
Black fluted EPDM
$name
Reinforcement
Nylon cord
Cover
Black weather resistant EPDM
Temperature range
-25 to 90ºC
Max 90ºC at max WP 10 (≤ DN300) / 8 bar (> DN300)
Max 70ºC at max WP 16 (≤ DN300) / 10 bar (> DN300)
Max 90ºC at max WP 10 (≤ DN300) / 8 bar (> DN300)
Max 70ºC at max WP 16 (≤ DN300) / 10 bar (> DN300)
Additional information
Vacuum ring (316Ti/316L), flameguards, safety shields on request.
Drinking water approvals: ACS, WRAS and AS/NZS 4020
PED (2014/68/EU)
Drinking water approvals: ACS, WRAS and AS/NZS 4020
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request
$name
$name
Downloads
Technical Specifications
See details in our downloadable product sheet.
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)