A leading supplier of industrial hoses
Our unique engineering and materials expertise combine to deliver the most comprehensive selection of rubber, ptfe, stainless steel and composite hoses on the market, complete with the couplings, flanges or special ends to match your application. Manufactured to national and international standards, as well as individual customer specifications, our products maintain the highest standards of compliance and safety.
So, whether you need to move highly abrasive and corrosive materials like cement and chemicals, or transport food and beverages to strict hygiene regulations, Trelleborg has the first choice solution.
Explore our range of high quality hoses by application below, or contact an advisor for assistance.
Find your Hose
Market Segmentation
x
Application
x
Media
x
Tube Materials
x
Cover Material
x
Working Pressure (bar)
x
Diameter (mm)
x
Minimum Temperature (°C)
x
Temperature Max. (°C)
x
Norm
x
Productos
Find your hose by applications
Durable but lightweight hoses and hose assemblies for the suction or discharge of abrasive substances, from dry goods like sand and grains to ready mixed concrete and mortar.
Involved in developing sustainable solutions for the agriculture and forestry industry. We develops flexible hose solutions answering to your most critical and problematic elements for the agricultural industry, farms and aquacultures.
Flexible hose solutions for the transfer of compressed air, exhaust gases, fume extraction, hot air, breathing air and ventilation.
Durable hoses and hose assemblies for the transfer of aggressive or corrosive fluids such as chemicals, acids or fertilizers.
Improve efficiency with our kink-resistant hoses and hose assemblies for high pressure street cleaning, floor cleaning and sewer jetting in municipal and industrial applications.
Transfer of bulk abrasive products for the food industry. Discharge from road and rail tankers and delivery to storage bins: foodstuffs (sugar, flour, milk powder, cattle feed, etc.) and chemicals (fertilizers, granulates, PVC, dye stuffs, etc.).
Designed with hygiene and safety in mind, our fully connected solutions improve fluid transfer security.
Washdown and cleaning in food processing industries, canneries, dairies, slaughterhouses, etc.
High pressure cleaning specifically for food industries. Can also be used for transfer of any liquid foodstuffs.
High pressure cleaning specifically for food industries. Can also be used for transfer of any liquid foodstuffs.
For reels on road tankers for LPG delivery. Discharge of LPG (liquid or gaseous phase) or natural gas under conditions for use defined by EN 1762, for reels on road tankers or other applications of delivery.
Versatile hose to handle hydraulic fluids, grease, oil-lubricated air, and water under pressure.
Leisure boat application
Working hard while others play, our solutions for leisure boat applications include hoses and hose assemblies for coolant, exhaust gas, fuel and sanitary systems.
Our rugged hoses and hose assemblies with high aromatic content resistance are ideal for the safe and efficient transfer of aggressive or corrosive fluids such as liquid hydrocarbons, fuels, biofuels, natural gas or LPG.
High pressure and low pressure hoses and hose assemblies with good temperature resistance for the safe transfer of saturated steam or superheated steam in industrial heating and cleaning systems.
Safety-critical systems in cars and commercial vehicles rely on our hoses and hose assemblies for reliable transfer of air, gases, oils and liquids in braking, cooling, exhaust and fuel systems.
Flexible and lightweight hoses and hose assemblies for gas welding applications. Fully ISO 3821 compliant for the safe transfer of argon, LPG, acetylene and oxygen.