A leading supplier of industrial hoses

Find your Hose
Product Filter
Market Segmentation

x
Application

x
Media

x
Tube Materials

x
Cover Material

x
Working Pressure (bar)

x
Diameter (mm)

x
Minimum Temperature (°C)

x
Temperature Max. (°C)

x
Norm

x
0 Productos
Showing 0 of 0 items found

Find your hose by applications

Abrasive materials transfer
Abrasive materials transfer
Durable but lightweight hoses and hose assemblies for the suction or discharge of abrasive substances, from dry goods like sand and grains to ready mixed concrete and mortar.
Agriculture and Aquaculture
Agriculture and Aquaculture
Involved in developing sustainable solutions for the agriculture and forestry industry. We develops flexible hose solutions answering to your most critical and problematic elements for the agricultural industry, farms and aquacultures. 
air and water applications
Air and water industrial transfer
Flexible hose solutions for the transfer of compressed air, exhaust gases, fume extraction, hot air, breathing air and ventilation.
Chemicals transfer
Chemicals transfer
Durable hoses and hose assemblies for the transfer of aggressive or corrosive fluids such as chemicals, acids or fertilizers.
DrainSewerCleaning
Drain and sewer cleaning
Improve efficiency with our kink-resistant hoses and hose assemblies for high pressure street cleaning, floor cleaning and sewer jetting in municipal and industrial applications.
Rubber hoses for the transfer of bulk abrasive products for the food industry.
Dry food transfer
Transfer of bulk abrasive products for the food industry. Discharge from road and rail tankers and delivery to storage bins: foodstuffs (sugar, flour, milk powder, cattle feed, etc.) and chemicals (fertilizers, granulates, PVC, dye stuffs, etc.).
Citerdial liquid foodstuff transfer
Food and Beverage transfer
Designed with hygiene and safety in mind, our fully connected solutions improve fluid transfer security. 
Washdown and cleaning in food processing industries, canneries, dairies, slaughterhouses,
Food cleaning hose
Washdown and cleaning in food processing industries, canneries, dairies, slaughterhouses, etc. 
High pressure cleaning specifically for food industries. Can also be used for transfer of any liquid foodstuffs.
For reels on road tankers for LPG delivery. Discharge of LPG
Gas transfer
For reels on road tankers for LPG delivery. Discharge of LPG (liquid or gaseous phase) or natural gas under conditions for use defined by EN 1762, for reels on road tankers or other applications of delivery.
Versatile hose to handle hydraulic fluids, grease, oil-lubricated air, and water under pressure.
Hydraulic oil and Multipurpose transfer
Versatile hose to handle hydraulic fluids, grease, oil-lubricated air, and water under pressure. 
leisureboat_ok
Leisure boat application
Working hard while others play, our solutions for leisure boat applications include hoses and hose assemblies for coolant, exhaust gas, fuel and sanitary systems.
OIL20D-S
Oil Petroleum and fuels transfer
Our rugged hoses and hose assemblies with high aromatic content resistance are ideal for the safe and efficient transfer of aggressive or corrosive fluids such as liquid hydrocarbons, fuels, biofuels, natural gas or LPG.
High pressure and low pressure hoses and hose assemblies or the safe transfer of saturated steam or superheated steam in industrial heating and cleaning systems.
Steam transfer
High pressure and low pressure hoses and hose assemblies with good temperature resistance for the safe transfer of saturated steam or superheated steam in industrial heating and cleaning systems.
exhaust gas application - rubber hose
Exhaust gas transfer
Safety-critical systems in cars and commercial vehicles rely on our hoses and hose assemblies for reliable transfer of air, gases, oils and liquids in braking, cooling, exhaust and fuel systems. 
Pluton03
Welding gas transfer
Flexible and lightweight hoses and hose assemblies for gas welding applications. Fully ISO 3821 compliant for the safe transfer of argon, LPG, acetylene and oxygen.

Featured Information

AA_citerdial_DSC00098

Productos y soluciones

Accelerating performance in video

brochures_bandeau_1024x575

Catalogs & Brochures

Newsletters

News & Events