Applications

Advantages

Design

3367_6a176a85-38bc-4dd8-b385-fbba2fc7acbd.gif
Overview
Inner tube
abrasion resistant NR, black, smooth.
Reinforcement
synthetic textile
Cover
abrasion and weather resistant NR, black, fabric impression.
Temperature range
-30 to +80
Standard/Approval
Crimped couplings with dimensions according to VICTAULIC or concrete pump manufacturers (PUTZMEISTER, SCHWING, etc.).
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
102
130
85
170 650 212.400 40.00 5513579
127
155
85
170 820 127.000 20.00 5513581
38
58
85
170 240 56.000 40.00 5513571
51
71
85
170 300 80.000 40.00 5513573
63
85
85
170 400 106.000 40.00 5513575
76
100
85
170 480 137.200 40.00 5513577
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline