Applications

Advantages

Design

3367_e24265a5-d1c8-4d8d-b6d3-002195988546.gif
Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile
Cover
weather resistant NR, grey, fabric impression.
Temperature range
-30 to +70
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Storage Guideline

Handling guideline

Building and Public Works