Applications

Advantages

Design

3367_e6578cc6-6249-46a5-a9ca-92d908a85979.gif
Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile cords with embedded steel helix
Cover
wear and weather resistant SBR, black, corrugated.
Temperature range
-30 to +80
Additional information
OD measured on top of corrugation.
Max vacuum : 0,9 bar
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
51
61.0
5
15 0.9 85 22.560 20.00 5500748
51
61.0
5
15 0.9 85 45.120 40.00 2914510
60
70.0
5
15 0.9 105 25.860 20.00 5500749
60
70.0
5
15 0.9 105 51.720 40.00 2914520
63
73.0
5
15 0.9 110 27.020 20.00 5500750
63
73.0
5
15 0.9 110 54.040 40.00 2891580
76
86.5
5
15 0.9 135 32.840 20.00 5500751
76
86.5
5
15 0.9 135 65.680 40.00 2913940
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Storage Guideline

ATEX

Cement Industry Brochure

Handling guideline

Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.