Applications

Advantages

Design

3367_640389f3-b9af-4bbf-8fe3-ac75157f771b.gif
Overview
Inner tube
heat resistant EPDM, white, smooth.
Reinforcement
high temperature resistant textile with embedded steel helix
Cover
weather resistant EPDM, black, fabric impression.
Temperature range
-30 to +180
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Cleaning guideline

(PDF)