Applications

Advantages

Design

4062_11df62d5-592b-4d76-aa79-0f0848949313.gif
Overview
Inner tube
petrol resistant NBR, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant NBR/PVC, black or green, smooth.
Temperature range
-30 to +55
Additional information
2 standard colors available.
Type BK = Black
Type GR = Green

Blue or red cover upon request.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video