Catch Bags are used to “catch″ the vehicle when uprighting it for a soft landing and to prevent secondary tip-over. They are built to prevent dangerous and uncontrolled descent of any vehicle or object. Perfect in combination with our low-pressure lifting bags.

Key features & benefits
- Good stability in all conditions
- Special air-release openings
- Extremely durable
- Quick assembly and disassembly
Technical Data
TYPE | PART NUMBER | DIMENSIONS | WEIGHT | WORKING PRESSURE | NOMINAL CONTENT | AIR REQUIREMENT | MAX. HEIGHT | INFLATION TIME | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
BOTTOM | TOP | HEIGHT | ||||||||||
LENGTH | WIDTH | LENGTH | WIDTH | |||||||||
[cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [l] / [cu./Ft.] | [l] / [cu./Ft.] | [cm] / [inch] | [sec] | ||
SCB-1 | 574577 | 140 / 55" | 140 / 55" | 100 / 39" | 100 / 39" | 10 / 4" | 22 / 50 | < 0.2 / < 3 | 1700 / 60 | 2000 / 71 | 160 / 63" | 60-90 |
SCB-2 | 596823 | 110 / 43" | 110 / 43" |
80 / 31" |
80 / 31" | 10 / 4" | 17 / 37 |
< 0.2 / < 3 | 1100 / 39 |
1320 / 46 |
100 / 39" |
50-70 |
Coupling system
Positioning Accessories
Proposed Recovery Sets
PART |
DESCRIPTION |
LONG HEAVY VEHICLE SET |
HEAVY VEHICLE SET |
|
Quantity [pc] |
||||
1 |
574577 |
SCB-1 |
3 |
2 |
2 |
574578 |
INFLATION HOSE 10 m (33’) (FOR CATCH BAGS) |
3 |
2 |
3 |
574580 |
BLOWER |
1 |
1 |
4 |
574579 |
THREE-WAY DISTRIBUTOR |
1 |
1 |
5 |
574581 |
BLIND COUPLING |
1 |
1 |
6 |
578468 |
REPAIR KIT FOR CATCH BAGS |
1 |
1 |
7 |
587031 |
PROTECTIVE CAP |
3 |
2 |
8 |
581228 |
INSERTION POLE |
3 |
2 |
9 |
581229 |
WEDGE |
2 |
2 |
Download