Sealing wedges work well in quick sealing of tanks that have been punctured by a fork-lift blade. Sealing cones work well in sealing of round hole punctures.
PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
528386 | Wedge-shaped sealing bag type 1 | 1 |
528387 | Wedge-shaped sealing bag type 2 | 1 |
528388 | Wedge-shaped sealing bag type 3 | 1 |
528389 | Cone-shaped sealing bag | 1 |
528618 | Push and inflation rod, 35 cm (14”), chain, deflation nipple, 0.5 kg (1.1 lbs) | 1 |
528619 | Push and inflation rod, 35 cm (14”), 0.4 kg (0.88 lbs) | 3 |
529510 | Shut-off unit, 0.7 kg (1.5 lbs) | 1 |
528873 | Foot pump with safety valve 1.5 bar (22 psi), 2.9 kg (6.4 lbs) | 1 |
532632 | Portable case Type 1. 470 x 360 x 120 mm (18,5” x 14” x 5”), 1.7 kg (3.7 lbs) | 1 |
529087 | Splash disc, 0.4 kg (0.88 lbs) | 1 |
Technical Data
TYPE |
PART NUMBER |
SIZE USAGE RANGE | WEIGHT |
WORKING PRESSURE |
DEFLATED PLUG DIMENSIONS |
INFLATION VALVE |
|||
---|---|---|---|---|---|---|---|---|---|
HEIGHT | WIDTH | LENGTH | WIDTH | HEIGHT | |||||
[mm] / [inch] | [mm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [mm] / [inch] | [mm] / [inch] | [mm] / [inch] | Thread size | ||
WEDGE-SHAPED SEALING BAG TYPE 1 | 528386 | 15-45 / 0.6"-1.8" | 60-80 / 2.4"-3" | 0.3 / 0.7 | 1.5 / 22 | 230 / 9" | 60 / 2.4" | 50 / 2" | R 1/4“ |
WEDGE-SHAPED SEALING BAG TYPE 2 | 528387 | 15-45 / 0.6"-2.8" | 80-110 / 3"-4" | 0.4 / 0.9 | 1.5 / 22 | 230 / 9" | 80 / 3" | 55 / 2.2" | R 1/4“ |
WEDGE-SHAPED SEALING BAG TYPE 3 | 528388 | 30-60 / 1.2"-2.4" | 110-170 / 4"-7" | 0.5 / 1.1 | 1.5 / 22 | 230 / 9" | 110 / 4" | 70 / 3" | R 1/4“ |
CONE-SHAPED SEALING BAG | 528389 | Ø 30-90 / Ø 1.2"-3.5" | 0.3 / 0.7 | 1.5 / 22 | 230 / 9" | Ø 65 / Ø 2.6" | Ø 7 / Ø 0.3" | R 1/4“ |