Simply strap the bag to the container or pipe and inflate to initiate a seal.
PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
78082 | Type T1 | 1 |
78096 | Type T2 | 1 |
78099 | Type T3 | 1 |
528873 | Foot-operated pump with safety valve 1.5 bar (22 psi), 2.9 kg (6.4 lbs) | 1 |
60167 | Fastening belts, 150 cm (5’) long, yellow, 0.2 kg (0.44 lbs) | 2 |
60169 | Fastening belts, 300 cm (10’) long, yellow, 0.4 kg (0.88 lbs) | 3 |
528871 | Portable case Type 2 609 x 409 x 140 mm (24” x 16” x 5,5”), 3.5 kg (7.7 lbs) | 1 |
Technical Data
TYPE |
PART
NUMBER |
DIMENSIONS | WEIGHT |
WORKING PRESSURE |
SEALING SURFACE DIMENSIONS |
SEALING PRESSURE |
AIR REQUIREMENT |
|||
---|---|---|---|---|---|---|---|---|---|---|
LENGTH | WIDTH | HEIGHT | LENGTH | WIDTH | ||||||
[cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [cm] / [inch] | [cm] / [inch] | [bar] / [psi] | [l] / [cu./Ft.] | ||
T1 | 78082 | 15 / 6" | 15 / 6" | 1.2 / 1" | 0.4 / 1 | 1.5 / 22 | 10 / 4" | 10 / 4" | 1.4 / 20 | 1.2 / 0.04 |
T2 | 78096 | 22.5 / 9" | 22.5 / 9" | 1.2 / 1" | 0.8 / 2 | 1.5 / 22 | 17.5 / 7" | 17.5 / 7" | 1.4 / 20 | 4.5 / 0.2 |
T3 | 78099 | 30 / 12" | 30 / 12" | 1.2 / 1" | 1.4 / 3 | 1.5 / 22 | 25 / 10" | 25 / 10" | 1.4 / 20 | 10.5 / 0.4 |