Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
5 - 3300 mm S: 25 D: 20 MPa -70°C +300°C L: 15 R: 2 m/s m/s
0.197 - 130 in S: 3.625 D: 2.900 psi -95°F +570°F L: 50 R: 6.5 ft/s ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Valitse kieli
Valitse kieli