SAVA offers the equipment for testing according to EN 1610. The BS EN 1610 covers the construction and related testing of drains and sewers that are laid underground and/or operate under pressure. It is suitable for drains and sewers installed in the trenches, under the embankments or above ground.
Air test
| DIMENSIONS |
1
PLUGS |
2
ADAPTERS |
3
INFLATION HOSES FOR FILLING THE PIPE |
4
MEASURING HOSE |
5
CONTROLLERS |
6
INFLATION HOSES FOR PLUGS |
|
|---|---|---|---|---|---|---|---|
| FOR SMALLER PLUGS |
|
||||||
| from | up to | ||||||
| S3 | S4-6 | 1 X PLUGY 1 X PLUGSY |
1x 604863 | 1x 614341 | 1x 615605 | 2x 60010 |
2x 78905 |
| S6 | S6-8 | 1 x 60449 | 1x 614341 | 1x 615605 | 2 x 60010 | 2 x 78905 | |
| S8 | S12 | 1 x 60450 | 1x 614341 | 1x 615605 | 2 x 60010 | 2 x 78905 | |
| FOR LARGER PLUGS [mm] / [inch] |
|
||||||
| from | up to | ||||||
| 70-150 70/2.8” – 150/6” |
1 X PLUGY
1 X PLUGSY |
1 x 604863 | 1 x 614341 |
1x 615605 |
2 x 60310 | 2 x 614341 | |
| 100-200 / 4”-8” | 150-300 / 6”-12” | 1 x 60449 | 1 x 76684 | 1x 615605 | 2 x 60310 | 2 x 76686 | |
| 200-400 / 8”-16” | 500-800 / 20”-32” | 1 x 60450 | 1x 60452 | 1x 615605 | 2 x 60310 | 2 x 76686 | |
| 500-1000 / 20”-40” | 1 x 60450 | 1x 60452 | 1x 615605 | 2 x 74609 | 2 x 76686 | ||
| 600-1200 / 24”-48” | 1 x 60443 | 1x 60452 | 1x 615605 | 2 x 74609 | 2 x 76686 | ||
| 750-1500 / 30”-60” | 800-1800 / 32”-72” | 1 x 60443 | 1x 60452 | 1x 615605 | 2 x 74653 | 2 x 76686 | |
Water test
| DIMENSIONS |
1
PLUGS |
2
ADAPTERS |
3
STORZ COUPLING |
4
FLOATING BLEEDERS |
5
CONTROLLERS |
6
INFLATION HOSES FOR PLUGS |
|
|---|---|---|---|---|---|---|---|
| FOR SMALLER PLUGS |
|
||||||
| from | up to | ||||||
| S6 | S6-8 | 2 X PLUGSY | 1 x 60407 | 1 x 60380 | 1 x 60446 | 2 x 60010 | 2 x 78905 |
| S8 | S12 | 1 x 60412 | 1 x 60388 | 1 x 60448 | 2 x 60010 | 2 x 78905 | |
| FOR LARGER PLUGS [mm] / [inch] |
|
||||||
| from | up to | ||||||
| 100-200 / 4”-8” | 150-300 / 6”-12” | 2 X PLUGSY | 1 x 60407 | 1 x 60380 | 1 x 60446 | 2 x 60310 | 2 x 76686 |
| 200-400 / 8”-16” | 500-800 / 20”-32” | 1 x 60412 | 1x 60388 | 1 x 60448 | 2 x 60310 | 2 x 76686 | |
| 500-1000 / 20”-40” | 1 x 60412 | 1x 60388 | 1 x 60448 | 2 x 74609 | 2 x 76686 | ||
| 600-1200 / 24”-48” | 1 x 60438 | 1x 60428 | 1 x 60439 | 2 x 74609 | 2 x 76686 | ||
| 750-1500 / 30”-60” | 800-1800 / 32”-72” | 1 x 60438 | 1x 60428 | 1 x 60439 | 2 x 74653 | 2 x 76686 | |
Air Test Equipment
Water Test Equipment
Download
Pipe plugs & packers
Brochure
Pipe plugs and packer
General terms and conditions
Pipe plugs and packer
Warranty conditions
Pipe plugs and packer
REACH statement
Download manuals of use
Pneumatic plugs
Instructions of use in English - Full version
Pneumatic plugs
Instructions of use in German - Full version
Pneumatic plugs
Instructions of use in Slovenian - Full version
Pneumatic plugs
Instructions of use in English - Short version
Pneumatic plugs
Instructions of use in German - Short version
Pneumatic plugs
Instructions of use in Slovenian - Short version
Pneumatic plugs
Instructions of use in Italian - Short version